IESNA:LM-63-2002
[TEST]P1440324
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF100-SFTR-5Hx5V-850-Position 2
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 100W w/ NEMA 5 FLOOD DISTRIBUTION 5000K CCT 80 CRI LIGHT ENGINE AT Position 2
[LAMP] (1) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.72A 86.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14246.6
TILT=NONE
1 -1 1 181 25 1 1 0.4000 0.4000 0.0000
1.000 1 86.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
19283.9 19303.6 19232.4 19099.0 18912.6 18688.3 18447.4 18209.4 17997.3 17779.1 
17547.2 17277.5 16954.7 16571.3 16136.3 15655.9 15154.3 14624.1 14072.0 13499.8 
12895.3 12222.3 11471.5 10654.1 9787.0 8917.0 8037.4 7188.0 6394.8 5717.0 
5157.2 4717.2 4374.0 4110.6 3902.1 3733.6 3593.5 3472.8 3360.6 3246.5 
3124.1 2996.5 2858.9 2714.0 2562.3 2397.3 2230.0 2067.5 1915.8 1754.9 
1606.8 1490.6 1346.3 1216.0 1086.1 996.0 893.2 794.3 698.8 632.1 
565.5 505.7 451.9 407.0 364.5 328.5 298.2 270.6 244.7 220.8 
197.6 177.1 157.3 138.9 122.7 106.6 90.6 77.0 63.5 50.0 
39.0 29.7 22.1 15.7 11.0 6.4 1.7 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19283.9 19274.8 19179.3 19035.4 18824.7 18603.5 18351.9 18100.3 17860.9 17619.9 
17357.8 17068.3 16715.2 16315.2 15842.3 15340.7 14770.5 14178.4 13575.7 12948.3 
12279.4 11548.8 10794.4 9974.1 9135.8 8322.5 7512.3 6751.1 6044.8 5442.2 
4932.4 4535.4 4214.9 3963.9 3764.9 3598.1 3455.9 3327.7 3204.5 3082.1 
2959.5 2833.1 2699.1 2557.3 2409.7 2260.6 2114.3 1969.3 1830.0 1675.3 
1514.0 1339.5 1218.7 1098.0 1015.7 910.2 820.7 749.3 680.4 628.0 
591.0 539.7 483.1 433.4 396.8 358.9 325.2 294.8 265.2 237.8 
211.5 188.1 167.0 147.3 129.3 111.4 93.4 78.1 63.2 50.5 
39.3 29.8 22.6 15.9 11.1 6.4 1.7 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19283.9 19249.0 19142.9 18980.8 18759.5 18523.1 18261.0 17983.6 17701.8 17409.3 
17094.1 16750.1 16378.8 15942.4 15437.7 14864.6 14266.6 13632.5 12977.3 12290.2 
11573.5 10813.2 10038.1 9242.9 8450.8 7685.8 6940.4 6250.3 5629.7 5097.8 
4652.8 4282.3 3976.3 3729.5 3526.3 3355.3 3207.7 3075.7 2954.6 2837.0 
2713.7 2583.4 2449.1 2317.2 2181.8 2047.8 1914.0 1783.4 1645.6 1483.5 
1347.1 1211.6 1076.0 969.3 894.7 816.8 751.2 686.5 628.8 579.0 
533.9 484.6 439.4 401.5 368.7 340.7 312.9 286.3 259.4 231.8 
206.9 188.5 184.8 165.5 140.2 120.2 100.3 80.4 67.1 55.3 
44.1 33.4 25.5 17.3 12.2 7.1 2.0 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19283.9 19227.8 19114.2 18938.4 18717.1 18453.4 18167.0 17851.8 17519.9 17163.8 
16791.0 16392.4 15954.5 15477.1 14960.4 14389.0 13775.6 13115.9 12421.2 11685.2 
10938.5 10181.7 9414.5 8634.9 7870.2 7142.2 6442.9 5802.4 5243.2 4768.6 
4369.0 4034.8 3764.6 3534.6 3339.3 3167.7 3012.2 2876.4 2752.8 2632.3 
2508.6 2383.9 2258.3 2128.7 2003.3 1878.5 1757.4 1638.2 1503.5 1358.9 
1216.9 1074.9 977.0 903.1 853.4 798.3 732.8 675.9 622.1 568.7 
519.9 477.4 437.3 401.0 369.3 340.5 312.9 286.6 259.8 232.8 
207.6 184.4 163.7 144.7 127.9 111.2 94.4 79.3 65.9 54.1 
43.7 34.8 26.1 18.2 13.1 8.2 3.2 0.8 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19283.9 19206.6 19085.4 18895.9 18662.6 18388.3 18073.1 17720.0 17342.6 16930.4 
16500.0 16036.3 15552.9 15022.9 14445.6 13844.8 13190.5 12496.3 11782.0 11045.5 
10309.8 9561.0 8823.5 8076.7 7352.6 6661.1 6019.6 5455.4 4960.8 4553.4 
4204.1 3913.9 3675.7 3473.8 3294.9 3136.9 2995.9 2866.9 2746.4 2625.6 
2505.3 2381.5 2254.7 2126.6 1998.2 1876.6 1757.0 1623.5 1484.4 1359.0 
1233.6 1108.3 1012.5 921.3 837.5 772.1 727.3 686.7 631.0 587.2 
540.1 489.9 445.7 408.2 375.4 343.2 313.1 284.2 255.9 229.3 
204.5 182.1 161.6 142.9 126.5 110.1 93.8 79.8 67.4 55.9 
44.7 36.3 27.8 20.1 14.7 9.6 4.4 1.4 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19283.9 19189.9 19049.0 18853.5 18618.6 18336.7 18000.3 17626.0 17218.3 16768.3 
16292.4 15766.6 15222.5 14627.0 13997.8 13337.9 12648.7 11926.9 11206.9 10473.3 
9758.6 9040.2 8316.8 7602.9 6918.6 6283.7 5712.9 5227.2 4807.1 4452.9 
4157.7 3912.8 3706.0 3529.3 3374.0 3230.0 3099.5 2974.3 2852.0 2728.4 
2597.8 2465.8 2324.8 2179.5 2038.9 1907.2 1777.8 1636.1 1503.5 1372.7 
1261.5 1150.9 1062.8 968.3 873.5 793.0 731.7 675.0 610.5 556.1 
488.6 434.0 402.0 374.4 342.8 314.1 288.5 265.9 243.9 221.5 
200.5 181.2 162.9 145.3 129.0 112.8 96.6 82.4 69.5 57.4 
46.4 37.7 29.5 22.0 16.2 10.9 6.5 2.1 0.5 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19283.9 19171.7 19018.7 18808.0 18556.5 18264.0 17917.0 17544.2 17112.3 16642.5 
16127.2 15583.2 14991.0 14356.6 13693.3 12992.7 12279.6 11557.4 10841.3 10125.4 
9414.3 8698.4 7996.9 7303.5 6641.2 6048.4 5521.0 5075.5 4697.7 4380.8 
4117.3 3894.7 3709.5 3546.0 3405.2 3270.8 3143.0 3020.7 2904.5 2788.2 
2671.9 2538.7 2398.9 2260.9 2124.0 1993.7 1852.6 1702.3 1560.6 1427.9 
1311.5 1217.6 1134.1 1057.7 971.2 894.5 829.2 762.9 697.9 639.9 
591.1 539.0 492.5 456.7 419.2 382.1 347.0 312.0 276.9 246.6 
222.4 213.8 191.0 164.7 141.1 121.6 105.1 90.6 78.0 65.6 
53.4 43.4 35.1 26.7 18.4 11.7 6.3 2.4 0.6 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19283.9 19152.0 18988.4 18777.7 18518.6 18217.0 17862.4 17488.1 17068.3 16607.6 
16104.5 15560.5 14982.8 14357.8 13699.5 13015.0 12294.4 11576.5 10838.2 10118.5 
9401.7 8678.9 7965.9 7258.0 6590.3 5971.0 5435.1 4983.0 4597.4 4280.3 
4013.6 3796.2 3605.1 3441.5 3297.1 3161.6 3035.9 2919.8 2803.6 2687.2 
2562.1 2439.5 2306.9 2180.4 2053.9 1931.4 1797.0 1637.6 1477.5 1321.9 
1186.8 1091.3 1019.7 961.1 914.5 857.7 803.6 746.2 704.3 643.1 
581.8 540.7 502.1 463.2 418.7 378.7 342.7 306.7 270.8 241.7 
217.1 194.7 173.7 153.6 135.0 117.3 101.3 86.5 72.8 60.2 
49.0 40.5 31.9 23.5 17.2 11.8 6.4 2.4 0.6 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19283.9 19150.5 18977.8 18758.0 18501.9 18200.3 17857.9 17489.6 17095.6 16654.6 
16184.8 15683.2 15137.1 14555.0 13936.7 13269.6 12568.7 11848.9 11108.6 10361.5 
9611.9 8856.3 8125.4 7386.7 6678.7 6019.6 5429.2 4935.9 4523.7 4183.8 
3909.5 3680.1 3489.7 3326.4 3179.4 3043.1 2917.4 2791.6 2665.8 2538.8 
2415.8 2285.6 2154.6 2021.3 1887.5 1761.4 1633.5 1475.0 1315.9 1174.9 
1027.2 913.9 833.7 763.8 705.0 651.0 600.1 559.8 519.9 471.0 
432.9 409.1 378.9 349.9 322.4 295.0 270.8 247.2 224.2 203.5 
184.7 167.5 151.2 135.1 119.8 105.2 91.3 78.4 66.4 55.4 
45.1 36.8 28.5 20.3 15.1 10.1 5.4 2.1 0.7 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19283.9 19155.1 18982.3 18756.5 18503.4 18215.5 17898.8 17556.3 17200.2 16807.7 
16389.4 15930.2 15436.2 14893.1 14303.0 13667.4 12999.7 12280.2 11539.4 10753.1 
9951.4 9143.1 8345.6 7567.2 6813.8 6122.8 5509.5 4976.5 4539.8 4177.1 
3883.4 3641.7 3441.5 3267.3 3119.2 2981.5 2856.4 2731.3 2606.1 2477.0 
2350.9 2226.9 2101.5 1972.3 1845.8 1725.6 1622.0 1505.1 1362.1 1219.3 
1040.6 899.3 784.4 693.8 606.3 530.8 470.6 430.0 400.3 373.5 
349.4 329.4 309.4 289.4 272.1 255.7 239.0 222.6 206.9 190.9 
175.4 159.8 144.7 129.0 114.2 100.3 87.0 74.3 61.6 50.6 
41.0 33.4 25.8 18.2 13.2 8.7 4.6 1.9 0.7 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19283.9 19167.2 18983.8 18765.6 18515.6 18245.8 17967.0 17669.9 17371.4 17045.6 
16675.8 16275.7 15813.5 15296.8 14725.6 14096.7 13424.2 12720.1 11989.8 11226.6 
10421.5 9579.4 8736.3 7905.0 7124.5 6401.6 5745.2 5190.4 4716.2 4333.8 
4019.2 3770.4 3562.9 3387.0 3239.7 3107.4 2983.7 2868.1 2752.5 2636.7 
2512.0 2383.9 2254.7 2125.2 2004.3 1886.1 1775.3 1653.0 1502.9 1336.5 
1188.1 1044.9 943.4 879.9 811.3 734.6 656.0 590.2 531.9 483.9 
443.0 404.8 372.4 344.7 318.9 293.1 269.2 245.2 221.7 202.2 
194.6 185.0 166.3 142.4 123.1 106.4 90.9 77.2 64.9 54.3 
44.4 36.0 27.5 19.0 13.2 8.0 4.1 1.8 0.8 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19283.9 19182.4 19009.6 18795.9 18551.9 18301.9 18051.8 17788.2 17535.1 17263.8 
16944.1 16581.9 16156.0 15662.0 15110.7 14523.2 13907.4 13276.6 12602.9 11880.5 
11095.5 10254.9 9376.7 8506.4 7654.1 6869.0 6139.8 5517.7 4992.1 4578.7 
4253.7 3996.0 3793.0 3626.6 3483.1 3359.4 3245.9 3135.1 3019.3 2899.3 
2779.3 2659.1 2517.7 2379.4 2242.7 2113.1 1986.1 1846.3 1686.2 1541.6 
1419.5 1306.6 1216.3 1162.8 1095.5 1026.5 929.2 837.0 769.1 696.3 
619.9 557.6 503.9 453.2 414.6 376.9 342.0 307.2 272.5 242.3 
212.2 186.0 162.6 141.4 121.4 103.5 88.0 74.2 61.7 50.6 
40.7 33.6 26.5 19.5 15.7 11.2 5.8 2.0 0.9 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19283.9 19214.2 19053.5 18839.9 18606.5 18364.0 18115.5 17880.6 17653.3 17404.7 
17118.3 16778.9 16368.2 15884.8 15363.5 14813.5 14255.4 13697.1 13112.9 12464.0 
11735.1 10913.8 10037.2 9135.9 8238.5 7363.2 6550.6 5858.7 5266.4 4813.9 
4456.7 4187.1 3970.9 3796.0 3657.3 3538.5 3431.2 3326.4 3216.2 3102.2 
2981.2 2854.9 2728.4 2588.2 2445.8 2307.9 2174.6 2024.3 1868.8 1727.3 
1631.4 1509.3 1384.1 1312.5 1246.4 1160.1 1062.3 959.8 871.6 800.8 
724.0 644.1 574.0 509.6 454.9 405.2 364.3 323.4 282.7 247.7 
217.4 191.2 167.7 145.6 125.5 107.6 91.6 77.5 64.9 53.6 
43.4 36.0 28.6 21.2 17.2 12.3 6.3 2.1 0.9 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19283.9 19227.8 19097.5 18909.6 18688.3 18448.9 18201.9 17976.1 17759.4 17541.1 
17279.0 16974.4 16597.0 16156.0 15652.9 15124.0 14562.4 14007.1 13426.9 12808.6 
12107.1 11317.9 10457.9 9558.1 8625.4 7736.9 6878.4 6137.7 5479.2 4968.5 
4557.4 4252.3 4000.4 3809.5 3642.3 3500.7 3375.2 3255.5 3137.7 3017.2 
2885.4 2753.7 2621.2 2470.5 2321.0 2171.9 2036.7 1898.5 1734.1 1573.9 
1454.8 1367.2 1265.2 1208.4 1148.3 1055.8 955.9 864.4 782.9 707.1 
632.6 564.2 502.2 451.9 407.7 370.1 337.1 304.0 270.9 241.4 
214.3 189.4 167.1 146.2 126.3 107.8 91.9 77.6 64.5 52.9 
42.6 35.1 27.6 20.3 16.5 11.9 6.6 2.4 1.0 0.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19283.9 19261.2 19156.6 18997.5 18798.9 18574.7 18350.4 18120.0 17904.8 17686.6 
17450.2 17175.9 16857.7 16483.4 16045.4 15546.8 14982.8 14370.9 13724.2 13041.8 
12304.4 11487.3 10605.0 9672.6 8760.0 7863.0 7016.8 6268.9 5592.3 5037.9 
4574.2 4212.3 3916.5 3683.4 3492.2 3328.6 3183.2 3051.2 2931.3 2811.6 
2691.7 2560.8 2420.1 2278.9 2131.0 1986.9 1852.9 1733.4 1585.7 1417.7 
1267.1 1143.2 1007.2 940.4 864.2 782.4 705.2 632.1 566.6 515.9 
477.8 432.2 388.8 353.8 325.5 297.2 274.5 252.1 229.6 208.4 
191.3 179.7 171.4 151.5 128.8 110.4 93.9 80.0 67.7 57.1 
46.9 38.3 29.6 21.0 15.2 9.5 5.1 2.2 1.0 0.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19283.9 19283.9 19226.3 19106.6 18953.5 18762.6 18551.9 18327.6 18103.4 17871.5 
17613.9 17342.6 17032.0 16683.4 16268.2 15807.5 15251.3 14629.8 13945.8 13199.1 
12390.6 11530.8 10649.7 9720.9 8817.2 7915.9 7073.9 6307.4 5618.3 5030.6 
4536.6 4140.2 3826.5 3567.5 3362.4 3183.8 3030.3 2904.0 2777.6 2651.2 
2522.7 2394.4 2265.0 2132.2 1995.8 1858.7 1730.3 1611.2 1479.4 1312.9 
1135.7 972.5 826.8 743.1 656.1 570.8 500.5 452.9 420.4 391.9 
366.6 343.0 322.0 301.1 283.2 266.2 249.4 232.6 216.1 200.3 
184.8 169.0 153.6 138.0 122.5 107.8 93.9 80.6 67.5 55.9 
45.6 37.4 29.2 21.1 16.8 12.1 7.0 2.9 1.0 0.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19283.9 19311.2 19288.4 19212.7 19105.1 18962.6 18786.8 18580.7 18356.4 18103.4 
17815.4 17488.1 17136.5 16722.8 16286.4 15798.4 15237.7 14635.9 13970.9 13240.5 
12452.8 11626.2 10753.5 9859.1 8955.0 8095.3 7218.2 6424.7 5692.1 5063.2 
4546.0 4139.1 3815.6 3563.7 3357.4 3185.1 3034.7 2910.4 2786.3 2662.0 
2535.9 2409.8 2282.1 2153.9 2022.2 1880.7 1743.8 1612.3 1471.4 1302.4 
1152.8 1023.2 887.3 800.1 736.1 678.0 630.3 591.8 556.3 507.5 
457.9 420.4 391.2 362.4 335.2 308.1 281.1 257.9 237.3 216.6 
196.6 177.8 160.7 144.6 128.8 113.8 99.6 85.8 72.6 61.4 
50.7 41.6 32.6 23.6 18.4 13.6 8.5 3.5 1.2 0.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19283.9 19332.4 19343.0 19318.7 19256.6 19153.6 19017.2 18841.4 18627.7 18374.6 
18067.0 17704.8 17297.2 16850.1 16348.5 15812.0 15225.6 14580.0 13880.2 13123.3 
12319.6 11479.1 10625.3 9761.7 8898.9 8044.5 7203.5 6423.0 5712.9 5102.3 
4608.9 4221.4 3914.7 3668.7 3471.1 3302.6 3156.8 3028.6 2914.8 2801.0 
2687.2 2563.2 2433.3 2300.6 2167.4 2031.6 1899.6 1769.0 1627.6 1473.5 
1310.1 1165.3 1055.2 983.7 931.8 890.0 845.4 786.6 729.0 690.3 
631.9 567.5 519.5 482.1 439.0 398.9 362.4 327.2 292.3 263.1 
235.8 211.6 189.3 168.4 148.6 129.6 111.3 95.5 81.0 68.0 
55.9 45.2 37.0 28.8 20.6 15.1 9.4 4.2 1.4 0.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19283.9 19343.0 19374.8 19362.7 19324.8 19258.1 19153.6 18999.0 18806.5 18558.0 
18259.5 17892.7 17469.9 17004.7 16487.9 15913.6 15284.7 14597.4 13863.2 13080.6 
12262.4 11425.8 10578.9 9734.4 8886.2 8053.5 7237.6 6474.4 5776.7 5187.3 
4706.5 4327.6 4027.4 3789.2 3594.8 3429.1 3289.2 3160.1 3043.7 2928.6 
2808.7 2682.5 2550.3 2407.3 2262.4 2120.7 1983.7 1858.4 1722.6 1582.3 
1436.6 1331.1 1226.0 1120.8 1027.2 942.0 872.1 796.4 726.2 671.2 
614.9 555.9 512.6 474.4 435.7 399.7 365.5 332.4 300.3 270.0 
241.4 216.1 199.2 182.6 157.5 134.2 115.6 97.1 82.5 69.7 
57.1 46.2 37.2 28.9 21.0 14.0 8.9 3.9 1.1 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19283.9 19340.0 19390.0 19386.9 19358.1 19291.5 19174.8 19018.7 18830.8 18582.2 
18291.3 17938.2 17527.5 17065.3 16556.1 16013.6 15412.0 14761.2 14047.9 13294.1 
12485.0 11653.7 10815.6 9962.6 9122.6 8294.3 7470.9 6692.8 5959.6 5331.1 
4809.7 4398.8 4074.5 3813.1 3605.7 3431.8 3280.9 3141.9 3014.0 2893.6 
2766.7 2637.3 2498.8 2351.6 2196.9 2039.8 1884.6 1746.5 1603.3 1458.1 
1347.6 1237.3 1126.9 1034.6 942.6 856.0 781.9 706.9 630.5 588.4 
531.0 467.3 421.3 381.6 347.4 320.2 295.1 273.0 251.4 230.4 
210.0 190.1 171.9 154.4 137.7 122.0 106.3 90.7 77.0 64.7 
52.9 42.0 33.4 25.1 19.1 14.3 9.2 4.0 1.2 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19283.9 19352.1 19379.4 19367.2 19306.6 19209.6 19079.3 18902.0 18697.4 18450.4 
18164.0 17836.6 17472.9 17063.8 16616.7 16128.8 15602.9 15011.4 14386.6 13686.3 
12916.8 12106.2 11253.6 10382.5 9496.2 8629.9 7766.7 6955.1 6188.7 5507.7 
4922.0 4445.4 4076.2 3774.9 3535.2 3338.3 3168.6 3019.2 2883.3 2755.2 
2629.1 2503.9 2374.4 2245.6 2111.0 1975.2 1835.2 1701.4 1575.3 1443.5 
1310.9 1178.2 1045.6 949.4 871.9 806.5 755.9 708.9 644.2 591.0 
556.9 511.0 464.4 420.1 383.0 351.6 321.6 293.6 266.4 239.9 
214.9 190.6 169.7 150.5 133.9 117.4 100.8 86.3 73.1 61.7 
50.3 40.3 31.6 23.4 17.3 12.5 7.6 2.7 0.7 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19283.9 19356.6 19364.2 19320.3 19217.2 19080.8 18908.1 18714.1 18491.3 18245.8 
18004.9 17738.1 17450.2 17127.4 16762.2 16347.0 15874.2 15313.4 14686.1 13977.7 
13224.7 12407.8 11557.0 10658.0 9748.6 8841.8 7964.7 7126.0 6349.7 5654.5 
5043.2 4549.6 4145.3 3823.0 3565.7 3351.5 3174.8 3020.9 2884.3 2756.0 
2630.3 2506.8 2380.0 2249.8 2120.2 1990.4 1863.5 1741.7 1623.6 1484.4 
1351.4 1195.0 1038.0 946.1 875.7 809.8 750.6 693.3 641.1 591.5 
545.9 502.5 461.2 423.9 388.7 356.3 326.9 299.2 271.4 243.4 
217.2 193.4 172.1 152.4 135.5 117.8 100.0 85.0 71.0 58.9 
48.1 38.4 29.1 20.7 14.2 9.5 4.9 1.5 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19283.9 19333.9 19320.3 19241.5 19100.5 18921.7 18720.1 18498.9 18273.1 18060.9 
17841.2 17609.3 17363.8 17063.8 16709.2 16284.8 15806.0 15280.1 14691.7 14055.9 
13370.4 12623.6 11831.0 10953.9 10046.0 9135.9 8228.5 7362.7 6548.5 5816.5 
5189.0 4681.3 4280.0 3962.9 3712.1 3506.6 3341.8 3199.7 3067.7 2939.6 
2812.9 2684.3 2546.7 2414.4 2281.8 2146.2 2010.2 1872.3 1739.9 1600.1 
1437.2 1301.0 1165.2 1029.3 937.7 862.8 808.1 741.9 678.0 620.6 
567.6 521.3 474.3 429.0 389.9 355.4 321.1 287.7 258.1 230.2 
206.6 185.2 169.8 162.4 144.3 120.6 100.5 86.6 72.7 58.8 
47.2 36.1 27.0 19.3 13.8 8.3 2.9 0.7 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19283.9 19326.3 19274.8 19165.7 18992.9 18782.3 18558.0 18330.7 18109.4 17900.3 
17685.1 17445.7 17168.3 16818.3 16416.7 15963.6 15475.6 14954.6 14406.8 13842.3 
13251.7 12592.2 11852.7 11040.8 10153.4 9251.6 8329.6 7441.1 6596.7 5850.6 
5220.8 4739.4 4364.0 4075.5 3853.6 3673.3 3529.1 3404.7 3289.6 3171.2 
3044.7 2915.2 2780.8 2644.0 2498.0 2347.0 2192.8 2042.7 1893.2 1734.7 
1572.9 1397.6 1273.9 1151.7 1029.4 953.9 879.3 792.3 716.2 652.4 
583.0 521.8 475.1 431.2 391.5 354.0 320.9 293.0 265.8 239.9 
214.8 192.0 171.2 150.7 132.8 114.9 97.0 81.6 67.1 53.8 
41.9 31.5 23.1 16.9 12.0 7.1 2.2 0.6 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
19283.9 19303.6 19232.4 19099.0 18912.6 18688.3 18447.4 18209.4 17997.3 17779.1 
17547.2 17277.5 16954.7 16571.3 16136.3 15655.9 15154.3 14624.1 14072.0 13499.8 
12895.3 12222.3 11471.5 10654.1 9787.0 8917.0 8037.4 7188.0 6394.8 5717.0 
5157.2 4717.2 4374.0 4110.6 3902.1 3733.6 3593.5 3472.8 3360.6 3246.5 
3124.1 2996.5 2858.9 2714.0 2562.3 2397.3 2230.0 2067.5 1915.8 1754.9 
1606.8 1490.6 1346.3 1216.0 1086.1 996.0 893.2 794.3 698.8 632.1 
565.5 505.7 451.9 407.0 364.5 328.5 298.2 270.6 244.7 220.8 
197.6 177.1 157.3 138.9 122.7 106.6 90.6 77.0 63.5 50.0 
39.0 29.7 22.1 15.7 11.0 6.4 1.7 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
